Specifications
- Application
- Combustible gases
- Measured Values
- CH₄ (Methane)
- Mounting Type
- Low profile flush on wall
- Output Signal
- CAN bus
- Product Type
- Sensor
- Sensor Type
- Gas monitor
- Unit Type
- Monitors
- Voltage AC/DC
- AC/DC 24 V
Gas monitor, CH₄, 0...50% LEL, CAN bus
Design Data : Design Data
Communication module, CAN bus, BACnet MS/TP, 1 x SPDT, max. 1.5 A (0.4 A inductive), AC 250 V
Communication module, CAN bus, BACnet MS/TP, 2 x SPDT, max. 1.5 A (0.4 A inductive), AC 250 V
Communication module, Ventilated cover, CAN bus, BACnet MS/TP, 2 x SPDT, max. 1.5 A (0.4 A inductive), AC 250 V
Replacement sensor module CH₄ (Methane), 0...50% LEL, Catalytic
Calibration gas bottle CH₄ (Methane), 0...25% LEL, 103 L
Calibration gas bottle N₂ (Nitrogen), 0...100% vol., Zero gas, 103 L