EXT-OP-6006-A

Gas monitor, C₃H₈, 0...50% LEL, CAN bus, BACnet MS/TP, Auxiliary switch 1 x SPDT, Number of relays 1

List Price
C$1,224.00

Design Data : Design Data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Application
Combustible gases
Measured Values
C₃H₈ (Propane)
Mounting Type
Low profile flush on wall
Output Signal
  • BACnet
  • CAN bus
  • 2...10 V
  • 4...20 mA
  • Relay
Product Type
Sensor
Sensor Type
Gas monitor
Unit Type
Monitors
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

Accessories

Electrical Accessories

EXT-OP-5000-AL

Audible alarm

List Price: C$1,010.00
Your Price: ...

Gateways

EXT-OP-6000-A

Communication module, CAN bus, BACnet MS/TP, 1 x SPDT, max. 1.5 A (0.4 A inductive), AC 250 V

List Price: C$840.00
Your Price: ...

EXT-OP-6000-B

Communication module, CAN bus, BACnet MS/TP, 2 x SPDT, max. 1.5 A (0.4 A inductive), AC 250 V

List Price: C$796.00
Your Price: ...

EXT-OP-6000-BVC

Communication module, Ventilated cover, CAN bus, BACnet MS/TP, 2 x SPDT, max. 1.5 A (0.4 A inductive), AC 250 V

List Price: C$796.00
Your Price: ...

EXT-OP-6000-C

Communication module, CAN bus

List Price: C$635.00
Your Price: ...

Sensor Accessories

EXT-OP-6000-BT

Splash guard, Wall mount

List Price: C$418.00
Your Price: ...

EXT-OP-6000-GN

Splash guard, Duct mount

List Price: C$533.00
Your Price: ...

Not Categorized

EXT-OP-5506

Replacement sensor module C₃H₈ (Propane), 0...50% LEL, Catalytic

List Price: C$377.00
Your Price: ...

EXT-OP-GAS-C3H8

Calibration gas bottle C₃H₈ (Propane), 103 L

List Price: C$1,010.00
Your Price: ...

EXT-OP-GAS-N2

Calibration gas bottle N₂ (Nitrogen), 0...100% vol., Zero gas, 103 L

List Price: C$1,010.00
Your Price: ...