Specifications
- Electrical Connection
- cable
- Measured Values
- Temperature
- Output Signal
- Pt1000
- Measuring Range Temperature
- -40...300°F [-40...150°C]
- Output signal passive temperature
- Pt1000
Contact temperature sensor passive, Pt1000, Probe diameter 0.24" [6 mm], cable 6.5 ft [2 m], 2-wire, 1 pair shielded plenum cable, 22AWG tinned copper, green jacket, -40...300°F [-40...150°C], 300 V
Parts included: fixing strap
Design Data : Design Data