Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical Connection
- Connector Plug
- Measured Values
- Differential pressure
- Output Signal
- 0...10 V
- Measuring Range Pressure
- 0…2.1 bar
- Measuring Range Pressure
- 0...30 psi
- Output Voltage [Range]
- 1 x 0...10 V, min. resistance 2 kΩ