Specifications
- Additional Features
- NFC
- Application
- Room
- Degree of Protection
- IP30, NEMA 1
- Electrical Connection
- terminals
- Measured Values
- Temperature
- Measuring Range Temperature
- Default setting: -32...122°F [0...50°C]
- Output Signal
-
- 0...5 V
- 0...10 V
- 2...10 V
- MP-Bus
- Product Type
- Sensor
- Sensor Type
- Temperature
- Unit Type
- Room sensor
- Voltage AC/DC
- AC/DC 24 V