Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

Z2ZS0048



Z2ZS0048

Zone Valve (ZV), 1/2", 2-way
Valve Actuator, Spring return, AC 120 V, On/Off
Actuator fitted

List Price
C$350.00

Design Data : Design Data

  • Details
  • Downloads
Details

Specifications

Valve specifications

Angle of Rotation
90
Close-off Pressure
30 psi
Cv
3.5 
End Fitting
sweat
Fluid
Chilled or hot water, up to 50% glycol
Pattern
2-way
Pressure Independent
NO
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Actuator Type
Spring return
Control Type
On/Off
Degree of Protection
IP20, NEMA 1
Electrical Connection
cable
Manual Override
Hand lever
Power Consumption (Running)
6.5 W
Running Time (Fail-safe)
<5 s
Voltage AC/DC
AC 120 V
Downloads

Documents

Success Stories