Specifications
Valve specifications
- Close-off Pressure
- 30 psi
- Cv
- 3.5
- End Fitting
- internal thread
- Fluid
- Chilled or hot water, up to 50% glycol
- Pattern
- 3-way
- Pressure Independent
- NO
- Trim
- Stainless steel
- Valve Size
- 0.5" [15]
Actuator specifications
- Actuator Type
- Spring return
- Control Type
- On/Off
- Degree of Protection
- IP20, NEMA 1
- Electrical Connection
- cable
- Manual Override
- Hand lever
- Power Consumption (Running)
- 6.5 W
- Voltage AC/DC
- AC 230 V