Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

EV100S-182+AKRX24-EV



EV100S-182+AKRX24-EV

Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet IP, BACnet MS/TP, Modbus RTU, Modbus TCP, MP-Bus, DN 1"[25], Internal thread, GPM 18.2

List Price
C$3,571.00
*Price subject to change based on options selected

Design Data : Design Data

  • Options
  • Details
  • Downloads
  • Product Videos
  • Accessories
Options
Configured Total
C$3,571.00
Details

Specifications

Valve specifications

Angle of Rotation
90
End Fitting
Internal thread
Flow
18.2
Fluid
Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
Pattern
2-way
PI-Technology
Electronic
Pressure Independent
YES
Sensor Technology
Ultrasonic with glycol and temperature compensation
Trim
Stainless steel
Valve Size
1" [25]

Actuator specifications

Actuator Type
Electrical fail-safe
Control Type
DC 2...10 V
Degree of Protection
IP54, NEMA 1, UL Enclosure Type 1
Electrical Connection
cable
Manual Override
External push button
Power Consumption (Running)
14 W (0.5" to 2"), 16 W (2.5" to 6")
Running Time (Fail-safe)
<35 s
Running Time (Motor)
90 s
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

System Integration

Current Documents

Success Stories

Product Videos
Accessories

Mechanical Accessories

ZS-EPIV-EV-50-SCNF

Weather shield for Belimo Energy Valve™, 25...50, Ultrasonic models only

List Price: C$859.00
Your Price: ...

Electrical Accessories

EAP005

Clear Edge Device. On-site platform for Energy Valve optimization. 5 Valve licenses included

List Price: C$8,047.00
Your Price: ...

EAP020

Clear Edge Device. On-site platform for Energy Valve optimization. 20 Valve licenses included

List Price: C$12,173.00
Your Price: ...

EAP050

Clear Edge Device. On-site platform for Energy Valve optimization. 50 Valve licenses included

List Price: C$15,955.00
Your Price: ...

Tools

ZTH US

Service Tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices

List Price: C$1,160.00
Your Price: ...

Sensor Accessories

ZM-T15

Replacement temperature sensors, 10 ft [3 m], for Belimo Energy Valve™
15...50

List Price: C$730.00
Your Price: ...

ZM-T30

Replacement temperature sensors, 1.5 m, for Belimo Energy Valve™
15...50

List Price: C$730.00
Your Price: ...