Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

P2125SU-285+AKRX24-EP2



P2125SU-285+AKRX24-EP2

Configurable
Electr. 2-way PI-CCV EPIV fail-safe, AC/DC 24 V, DN 1 1/4"[32], Internal thread, GPM 28.5

List Price
C$2,957.00
*Price subject to change based on options selected

Design Data : Design Data

  • Options
  • Details
  • Downloads
  • Product Videos
  • Accessories
Options
AKRX24-EP2
Configured Total
C$0.00
Details

Specifications

Valve specifications

Angle of Rotation
90
Close-off Pressure
200 psi
End Fitting
Internal thread
Flow
28.5
Fluid
Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
Pattern
2-way
PI-Technology
Electronic
Pressure Independent
YES
Sensor Technology
Ultrasonic with glycol and temperature compensation
Trim
Stainless steel
Valve Size
1.25" [32]

Actuator specifications

Actuator Type
Electronic fail-safe
Control Type
MFT/Programmable
Degree of Protection
IP54, NEMA 2, UL Enclosure Type 2
Electrical Connection
cable
Manual Override
External push button
Power Consumption (Running)
8 W
Running Time (Fail-safe)
<35 s
Running Time (Motor)
90 s
Torque
180 in-lb [20 Nm]
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

Success Stories

Product Videos
Accessories

Mechanical Accessories

ZS-EPIV-EV-50-SCNF

Weather shield for Belimo Energy Valve™, 1...2" [25...50], Ultrasonic models only

List Price: C$859.00
Your Price: ...

Tools

ZTH US

Service Tool, with ZIP-USB function, for configurable and communicative Belimo actuators / VAV controller and HVAC performance devices

List Price: C$1,160.00
Your Price: ...

Sensor Accessories

M2432-EP

Replacement flow sensor for EPIV, Ultrasonic 1 1/4" 32

List Price: C$2,004.00
Your Price: ...