Z2050QPT-F+CQKB24-SR-LR

ZoneTight™ (PIQCV), 1/2", 2-way, GPM 4.3
Valve Actuator, Electrical fail-safe, AC/DC 24 V, 2...10 V, modulating
Actuator fitted

List Price
C$912.00
*Price subject to change based on options selected

Design Data : Design Data

  • Options
  • Details
  • Downloads
  • Accessories
Options
4 ; NO/FC
Vmax 3.6 GPM
N ; Position N (Standard)
Configured Total
C$912.00
Details

Specifications

Valve specifications

Angle of Rotation
90
Controllable Flow Range
75°
End Fitting
Internal thread
Flow
4.3
Fluid
Chilled or hot water, up to 60% glycol
Pattern
2-way
PI-Technology
Mechanical
Pressure Independent
YES
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Actuator Type
Electrical fail-safe
Control Type
DC 2...10 V
Degree of Protection
IP40, NEMA 2
Electrical Connection
cable
Power Consumption (Holding)
0.5 W
Power Consumption (Running)
2.5 W
Running Time (Fail-safe)
<60 s
Running Time (Motor)
75 s / 90°
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

CAD/BIM

Accessories

Mechanical Accessories

FO15010

Flow orifice, 1/2" for 1.0 GPM, for Belimo ZoneTight™

List Price: C$181.00
Your Price: ...

FO15025

Flow orifice, 1/2" for 2.5 GPM, for Belimo ZoneTight™

List Price: C$181.00
Your Price: ...

FO15055

Flow orifice, 1/2" for 5.5 GPM, for Belimo ZoneTight™

List Price: C$181.00
Your Price: ...

ZCQ-E

Stem extension CQ

List Price: C$42.00
Your Price: ...

ZCQB-FL

Manual flow setter, for Belimo ZoneTight™

List Price: C$96.00
Your Price: ...

Electrical Accessories

NSV-BAT

Battery, 12 V, 1.2 Ah (two required)

List Price: C$233.00
Your Price: ...

NSV24 US

Battery backup system, for non-spring return models

List Price: C$1,542.00
Your Price: ...