- Configured Total
- C$696.00
Z2050QPT-F+CQXUP-3
ZoneTight™ (PIQCV), 1/2", 2-way, GPM 4.3
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted
- List Price
- C$696.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Product Videos
- Accessories
Options
Details
Specifications
Valve specifications
- Angle of Rotation
- 90
- Controllable Flow Range
- 75°
- End Fitting
- Internal thread
- Flow
- 4.3
- Fluid
- Chilled or hot water, up to 60% glycol
- Pattern
- 2-way
- PI-Technology
- Mechanical
- Pressure Independent
- YES
- Trim
- Stainless steel
- Valve Size
- 0.5" [15]
Actuator specifications
- Actuator Type
- Non fail-safe
- Control Type
- Floating/3-point
- Degree of Protection
- IP40, NEMA 2
- Electrical Connection
- cable
- Power Consumption (Holding)
- 0.7 W
- Power Consumption (Running)
- 1 W
- Running Time (Motor)
- 75 s / 90°
- Voltage AC/DC
- AC 100...240 V
Downloads
Product Videos
Introduction to the PIQCV, Pressure Independent Zone Valve
Belimo ZoneTight™ Zone Valve
The ZoneTight Difference
How to Remove the Actuator from the Belimo ZoneTight Zone Valve
New ZoneTight Zone Valves - Efficiency in Every Way
Pressure Independent ZoneValve Efficient in Every Way
Belimo ZoneTight™ –Achieving Better Flow Control and Energy Efficiency
Accessories