- Configured Total
- C$861.00
Z2050QPTPF-B+CQXUP-3
ZoneTight™ (PIQCV), 1/2", 2-way, GPM 0.9
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, or, On/Off, Floating point
Actuator fitted
- List Price
- C$861.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Product Videos
Options
Details
Specifications
Valve specifications
- Pattern
- 2-way
- Flow
- 0.9
- Fluid
- Chilled or hot water, up to 60% glycol
- Differential pressure
- 5...50 psi
- Body Pressure Rating
- 250 psi
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Press fit
- Trim
- Stainless steel
- Valve Size
- 0.5" [15]
Actuator specifications
- Voltage AC/DC
- AC 100...240 V
- Power Consumption (Running)
- 1 W
- Power Consumption (Holding)
- 0.7 W
- Power Consumption For Wire Sizing
- 2 VA
- Control Type
- Floating/3-point
- Protection category
- IP40
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Product Videos