- Configured Total
- C$533.00
Z2075Q-K+CQKB24-SR-LR
ZoneTight™ (QCV), 3/4", 2-way, Cv 9.8
Valve Actuator, Electrical fail-safe, AC/DC 24 V, 2...10 V, modulating
Actuator fitted
- List Price
- C$533.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Product Videos
- Accessories
Options
Details
Specifications
Valve specifications
- Angle of Rotation
- 90
- Controllable Flow Range
- 75°
- Cv
- 9.8
- End Fitting
- Internal thread
- Fluid
- Chilled or hot water, up to 60% glycol
- Pattern
- 2-way
- Pressure Independent
- NO
- Trim
- Chrome plated brass
- Valve Size
- 0.75" [20]
Actuator specifications
- Actuator Type
- Electrical fail-safe
- Control Type
- DC 2...10 V
- Degree of Protection
- IP40, NEMA 2
- Electrical Connection
- cable
- Power Consumption (Holding)
- 0.5 W
- Power Consumption (Running)
- 2.5 W
- Running Time (Fail-safe)
- <60 s
- Running Time (Motor)
- 75 s / 90°
- Voltage AC/DC
- AC/DC 24 V
Downloads
Product Videos
Belimo ZoneTight™ Zone Valve
The ZoneTight Difference
How to Remove the Actuator from the Belimo ZoneTight Zone Valve
New ZoneTight Zone Valves - Efficiency in Every Way
Pressure Independent ZoneValve Efficient in Every Way
Belimo ZoneTight™ –Achieving Better Flow Control and Energy Efficiency
Accessories