Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

Z2075Q-K+CQXUP-3



Z2075Q-K+CQXUP-3

ZoneTight™ (QCV), 3/4", 2-way, Cv 9.8 
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted

List Price
C$338.00
*Price subject to change based on options selected

Design Data : Design Data

  • Options
  • Details
  • Downloads
  • Product Videos
  • Accessories
Options
2 ; NC
Configured Total
C$0.00
Details

Specifications

Valve specifications

Angle of Rotation
90
Controllable Flow Range
75°
Cv
9.8 
End Fitting
Internal thread
Fluid
Chilled or hot water, up to 60% glycol
Pattern
2-way
Pressure Independent
NO
Trim
Chrome plated brass
Valve Size
0.75" [20]

Actuator specifications

Actuator Type
Non fail-safe
Auxiliary Switches
-1
Control Type
Floating/3-point
Degree of Protection
IP40, NEMA 2
Electrical Connection
cable
Power Consumption (Holding)
0.7 W
Power Consumption (Running)
1 W
Running Time (Motor)
75 s / 90°
Voltage AC/DC
AC 100...240 V
Downloads

Documents

Product Videos
Accessories

Not Categorized

FO20100

Flow orifice, 3/4" for 10.0 GPM, for Belimo ZoneTight™

List Price: C$133.00
Your Price: ...

ZCQ-E

Spindle extension CQ

List Price: C$37.00
Your Price: ...

ZCQB-FL

Manual flow setter, for Belimo ZoneTight™

List Price: C$84.00
Your Price: ...