Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

Z2075QPT-G+CQKB24-S-RR



Z2075QPT-G+CQKB24-S-RR

ZoneTight™ (PIQCV), 3/4", 2-way, GPM 9
Valve Actuator, Electrical fail-safe, AC/DC 24 V, On/Off, 1 x SPST, Normally Closed, Fail-safe position Closed
Actuator fitted

List Price
C$941.00
*Price subject to change based on options selected

Design Data : Design Data

  • Options
  • Details
  • Downloads
  • Product Videos
  • Accessories
Options
6 ; NC/FC
Vmax 7.7 GPM
N ; Position N (Standard)
Configured Total
C$941.00
Details

Specifications

Valve specifications

Angle of Rotation
90
Controllable Flow Range
75°
End Fitting
Internal thread
Flow
9
Fluid
Chilled or hot water, up to 60% glycol
Pattern
2-way
PI-Technology
Mechanical
Pressure Independent
YES
Trim
Stainless steel
Valve Size
0.75" [20]

Actuator specifications

Actuator Type
Electrical fail-safe
Auxiliary Switches
1 x SPST
Control Type
On/Off
Degree of Protection
IP40, NEMA 2
Electrical Connection
cable
Power Consumption (Holding)
0.5 W
Power Consumption (Running)
2.5 W
Running Time (Fail-safe)
<60 s
Running Time (Motor)
75 s / 90°
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

Product Videos
Accessories

Mechanical Accessories

FO20100

Flow orifice, 3/4" for 10.0 GPM, for Belimo ZoneTight™

List Price: C$133.00
Your Price: ...

ZCQ-E

Spindle extension CQ

List Price: C$37.00
Your Price: ...

ZCQB-FL

Manual flow setter, for Belimo ZoneTight™

List Price: C$84.00
Your Price: ...