- Configured Total
- C$499.00
Z3050QPF-E+CQKB24-S-LL
ZoneTight™ (QCV), 1/2", 3-way, Cv 1
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, 1x SPST, Normally Open, Fail-safe position Open
Actuator fitted
- List Price
- C$499.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- Pattern
- 3-way
- Cv
- 1
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- 250 psi
- Differential pressure Δpmax
- 40 psi
- Flow characteristic {Tools}
- Linear
- End Fitting
- Press fit
- Trim
- Chrome plated brass
- Valve Size
- 0.5" [15]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 2.5 W
- Power Consumption (Holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 5 VA
- Auxiliary Switches
- 1x SPST
- Control Type
- On/Off
- Protection category
- IP40
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories