- Configured Total
- C$396.00
Z3050QS-E+CQKB24-S-LL
ZoneTight™ (QCV), 1/2", 3-way, Cv 1
Valve Actuator, Electrical fail-safe, AC/DC 24 V, On/Off, 1 x SPST
Actuator fitted
- List Price
- C$396.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Product Videos
Options
Details
Specifications
Valve specifications
- Angle of Rotation
- 90
- Cv
- 1
- End Fitting
- Sweat
- Fluid
- Chilled or hot water, up to 60% glycol
- Pattern
- 3-way
- Pressure Independent
- NO
- Trim
- Chrome plated brass
- Valve Size
- 0.5" [15]
Actuator specifications
- Actuator Type
- Electrical fail-safe
- Auxiliary Switches
- 1 x SPST
- Control Type
- On/Off
- Degree of Protection
- IP40, NEMA 2
- Electrical Connection
- cable
- Power Consumption (Holding)
- 0.5 W
- Power Consumption (Running)
- 2.5 W
- Running Time (Fail-safe)
- <60 s
- Running Time (Motor)
- 75 s / 90°
- Voltage AC/DC
- AC/DC 24 V
Downloads
Product Videos