ZG-JSLA+AFX24-MFT95



ZG-JSLA+AFX24-MFT95

List Price
C$1,525.00
*Price subject to change based on options selected

Design Data : Design Data

  • Options
  • Details
  • Downloads
  • Product Videos
  • Accessories
Options
ZG-JSLA+AFX24-MFT95
Configured Total
C$1,525.00
Details

Specifications

Actuator Type
Spring return
Angle of Rotation
95
Control Type
0...135 Ω
Degree of Protection
852
Electrical Connection
cable
Power Consumption (Holding)
3 W
Power Consumption (Running)
7.5 W
Protection category
IP54
Running Time (Fail-safe)
<20 s
Running Time (Motor)
150 s / 90°
Running Time range (Motor)
70...220 s
Torque
180 in-lb [20 Nm]
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

Product Videos
Please accept preferences-cookies to watch this video.

Retrofit Custom Solutions

Accessories

Mechanical Accessories

AV8-25

Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm

List Price: C$107.00
Your Price: ...

IND-AFB

End stop indicator, for NF..A / SF..A

List Price: C$22.00
Your Price: ...

K7-2

Shaft clamp reversible, for central mounting, for damper shafts Ø12.7 / 19.0 / 25.4 mm

List Price: C$54.00
Your Price: ...

KH-AFB

Actuator arm, for 3/4" shafts, clamping range Ø10...22 mm, Slot width 8.2 mm

List Price: C$51.00
Your Price: ...

KH10

Damper crank arm Slot width 8.2 mm, clamping range Ø14...25 mm

List Price: C$89.00
Your Price: ...

KH12

Damper crank arm Slot width 8.2 mm, for Ø1.05"

List Price: C$50.00
Your Price: ...

KH8

Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm

List Price: C$38.00
Your Price: ...

SH10

Push rod for KG10A ball joint (36” L, 3/8” diameter).

List Price: C$62.00
Your Price: ...

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

List Price: C$48.00
Your Price: ...

TOOL-06

Wrench 0.32 in and 0.39 in [8 mm and 10 mm]

Please contact your local Sales Representative for ordering.

Z-AF

Retrofit clip, for NF..A / SF..A

List Price: C$38.00
Your Price: ...

Z-SF

Base plate extension, for NF..A / SF..A

List Price: C$34.00
Your Price: ...

ZG-100

Mounting bracket for AF..

List Price: C$152.00
Your Price: ...

ZG-101

Mounting bracket

List Price: C$152.00
Your Price: ...

ZG-102

Dual actuator mounting bracket.

List Price: C$149.00
Your Price: ...

ZG-109

Mounting bracket

List Price: C$219.00
Your Price: ...

ZG-110

Linkage kit

List Price: C$263.00
Your Price: ...

ZG-118

Mounting bracket
for AF / NF

List Price: C$102.00
Your Price: ...

ZG-120

Jackshaft mounting bracket.

List Price: C$149.00
Your Price: ...

ZG-121

ZG-JSL support plate for EFB(X)

List Price: C$96.00
Your Price: ...

ZG-AFB

Mounting kit for linkage operation for flat and side installation

List Price: C$155.00
Your Price: ...

ZG-AFB118

Mounting kit, for foot mount installation

List Price: C$151.00
Your Price: ...

ZG-DC1

Damper clip for damper blade, 3.5” width.

List Price: C$72.00
Your Price: ...

ZG-DC2

Damper clip for damper blade, 6” width.

List Price: C$80.00
Your Price: ...

ZG-JSA-1

1" diameter jackshaft adaptor (11" L).

List Price: C$356.00
Your Price: ...

ZG-JSA-2

1-5/16" diameter jackshaft adaptor (12" L).

List Price: C$786.00
Your Price: ...

ZG-JSA-3

1.05" diameter jackshaft adaptor (12" L).

List Price: C$659.00
Your Price: ...

ZG-R03

Resistor kit, for -MFT95 actuator in 0...135 Ω control application

List Price: C$38.00
Your Price: ...

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

List Price: C$165.00
Your Price: ...

ZS-100

Weather shield, 330x203x152 mm [13x8x6"] (LxBxH)

List Price: C$278.00
Your Price: ...

ZS-101

Base plate, for ZS-100

List Price: C$63.00
Your Price: ...

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

List Price: C$310.00
Your Price: ...

ZS-260

Explosion proof housing, 406x254x164 mm [16x10x6.435"] (LxBxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators

List Price: C$4,616.00
Your Price: ...

ZS-300

Weather shield, 438x222x140 mm [17-1/4x8-3/4x5-1/2"] (LxBxH)

List Price: C$3,807.00
Your Price: ...

ZS-300-5

Weather shield, 438x222x140 mm [17-1/4x8-3/4x5-1/2"] (LxBxH)

List Price: C$4,605.00
Your Price: ...

ZS-300-C1

Shaft extension, 1/2", for ZS-300

List Price: C$579.00
Your Price: ...

ZS-300-C2

Shaft extension, 3/4", for ZS-300

List Price: C$580.00
Your Price: ...

ZS-300-C3

Shaft extension, 1", for ZS-300

List Price: C$846.00
Your Price: ...

Electrical Accessories

TF-CC US

Cable conduit connector, 1/2"

List Price: C$29.00
Your Price: ...

Tools

PS-100

Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller

List Price: C$2,524.00
Your Price: ...

ZK2-GEN

Connection cable 16 ft [5 m], A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List Price: C$89.00
Your Price: ...

ZK4-GEN

Connection cable 10 ft [3 m], A: RJ11 6/4 ZTH EU, B: 3-pin Weidmüller and supply connection

List Price: C$190.00
Your Price: ...

ZTH US

Service Tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices

List Price: C$1,250.00
Your Price: ...

Gateways

UK24BAC

Gateway MP to BACnet MS/TP

List Price: C$1,682.00
Your Price: ...

UK24LON

Gateway MP to LonWorks

List Price: C$1,682.00
Your Price: ...

UK24MOD

Gateway MP to Modbus RTU

List Price: C$1,682.00
Your Price: ...

Sensor Accessories

P475

Auxiliary switch, for 1/2" diameter shafts mount

List Price: C$304.00
Your Price: ...

P475-1

Auxiliary switch, for 1" diameter shafts mount

List Price: C$325.00
Your Price: ...