Items in your cart / project list

Cart / Project List is empty.
item(s) in cart / project list
Quantity:
Total:

ZG-JSLA+AMX24-MFT95



ZG-JSLA+AMX24-MFT95

, Jackshaft Retrofit Linkage with Belimo Rotary Actuators
Configurable
Damper Actuator, 180 in-lb [20 Nm], Non fail-safe, AC/DC 24 V, 0...135 Ω, MFT/programmable
Actuator fitted

List Price
C$1,224.00
*Price subject to change based on options selected

Design Data : Design Data

  • Options
  • Details
  • Downloads
  • Product Videos
  • Accessories
Options
ZG-JSLA+AMX24-MFT95
Configured Total
C$1,224.00
Details

Specifications

Actuator Type
Non fail-safe
Angle of Rotation
315
Control Type
0...135 Ω
Degree of Protection
852
Electrical Connection
cable
Power Consumption (Holding)
1.3 W
Power Consumption (Running)
3.5 W
Protection category
IP54
Running Time (Motor)
Default 150 s, variable 90...350 s
Running Time range (Motor)
90...350 s
Torque
180 in-lb [20 Nm]
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

Product Videos
Accessories

Mechanical Accessories

AH-25

Actuator arm for standard shaft clamp (one-sided)

List Price: C$53.00
Your Price: ...

AV8-25

Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm

List Price: C$100.00
Your Price: ...

K-AM25

Clamp NM/AM 1/2", 3/4", 1"

List Price: C$38.00
Your Price: ...

K-SA

Shaft clamp reversible for SM..A, NKQ.., NMQ.., clamping range Ø10...20 mm

List Price: C$50.00
Your Price: ...

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List Price: C$42.00
Your Price: ...

KG6

Ball joint suitable for damper crank arm KH8

List Price: C$30.00
Your Price: ...

KG8

Ball joint suitable for damper crank arm KH8

List Price: C$38.00
Your Price: ...

KH10

Damper crank arm Slot width 8.2 mm, clamping range Ø14...25 mm

List Price: C$83.00
Your Price: ...

KH12

Damper crank arm Slot width 8.2 mm, for Ø1.05"

List Price: C$46.00
Your Price: ...

KH6

Damper crank arm, Slot width 6.2 mm

List Price: C$36.00
Your Price: ...

KH8

Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm

List Price: C$36.00
Your Price: ...

SH10

Push rod for KG10A ball joint (36” L, 3/8” diameter).

List Price: C$57.00
Your Price: ...

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

List Price: C$45.00
Your Price: ...

TF-P

Anti-rotation bracket TF/NKQ/AM/NM/LM.

List Price: C$12.00
Your Price: ...

TOOL-06

Wrench 8 mm and 10 mm

Please contact your local Sales Representative for ordering.

Z-SMA

Base plate extension for SM..A to SM../AM../SMD24R

List Price: C$30.00
Your Price: ...

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..

List Price: C$29.00
Your Price: ...

ZG-100

17" Mounting Bracket for AF,NF,GM,AM,SM

List Price: C$141.00
Your Price: ...

ZG-101

Mounting Bracket: AF,NF,LF,GM,AM,NM,SM

List Price: C$141.00
Your Price: ...

ZG-109

Mounting Bracket: ZS-260 Right Angle

List Price: C$203.00
Your Price: ...

ZG-110

Linkage kit

List Price: C$244.00
Your Price: ...

ZG-112

LF right angle bracket 4-1/2x5-1/2x2-1/2" (HxWxD).

List Price: C$58.00
Your Price: ...

ZG-DC1

Damper clip for damper blade, 3.5” width.

List Price: C$67.00
Your Price: ...

ZG-DC2

Damper clip for damper blade, 6” width.

List Price: C$74.00
Your Price: ...

ZG-JSA-1

1" diameter jackshaft adaptor (11" L).

List Price: C$331.00
Your Price: ...

ZG-JSA-2

1-5/16" diameter jackshaft adaptor (12" L).

List Price: C$730.00
Your Price: ...

ZG-JSA-3

1.05" diameter jackshaft adaptor (12" L).

List Price: C$612.00
Your Price: ...

ZG-NMA

Mounting kit for linkage operation for flat installation

List Price: C$104.00
Your Price: ...

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

List Price: C$153.00
Your Price: ...

ZS-100

Weather shield, 13x8x6" [330x203x152 mm] (LxWxH)

List Price: C$257.00
Your Price: ...

ZS-101

Base Plate, for ZS-100

List Price: C$58.00
Your Price: ...

ZS-150

Weather shield, 16x8-3/8x4" [406x213x102 mm] (LxWxH)

List Price: C$288.00
Your Price: ...

ZS-260

Explosion Proof Housing, 16x10x6.435" [406x254x164 mm] (LxWxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators

List Price: C$4,287.00
Your Price: ...

ZS-300

Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)

List Price: C$3,535.00
Your Price: ...

ZS-300-5

Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)

List Price: C$4,277.00
Your Price: ...

ZS-300-C1

Shaft extension, 1/2", for ZS-300

List Price: C$537.00
Your Price: ...

ZS-300-C2

Shaft extension, 3/4", for ZS-300

List Price: C$539.00
Your Price: ...

ZS-300-C3

Shaft extension, 1", for ZS-300

List Price: C$785.00
Your Price: ...

Electrical Accessories

NSV-BAT

Battery, 12 V, 1.2 Ah (two required)

List Price: C$205.00
Your Price: ...

NSV24 US

Battery backup system, for non-spring return models

List Price: C$1,350.00
Your Price: ...

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

List Price: C$236.00
Your Price: ...

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

List Price: C$236.00
Your Price: ...

P140A GR

Feedback potentiometer 140 Ω add-on, grey

List Price: C$236.00
Your Price: ...

P15000A-F GR

Feedback potentiometer 15 kΩ gray

List Price: C$533.00
Your Price: ...

P2800A GR

Feedback potentiometer 2.8 kΩ add-on, grey

List Price: C$236.00
Your Price: ...

P5000A GR

Feedback potentiometer 5 kΩ add-on, grey

List Price: C$236.00
Your Price: ...

P500A GR

Feedback potentiometer 500 Ω add-on, grey

List Price: C$236.00
Your Price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List Price: C$143.00
Your Price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List Price: C$214.00
Your Price: ...

TF-CC US

Cable Conduit Connector, 1/2"

List Price: C$26.00
Your Price: ...

Tools

PS-100

Signal Siumlator, designed to operate most proportional, floating and On/Off style actuators without the presence of a controller

List Price: C$2,344.00
Your Price: ...

ZK1-GEN

Connection cable 16 ft [5 m], A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List Price: C$177.00
Your Price: ...

ZK2-GEN

Connection cable 16 ft [5 m], A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List Price: C$83.00
Your Price: ...

ZK4-GEN

Connection cable 10 ft [3 m], A: RJ11 6/4 ZTH EU, B: 3-pin Weidmüller and supply connection

List Price: C$177.00
Your Price: ...

ZTH US

Service Tool, with ZIP-USB function, for configurable and communicative Belimo actuators / VAV controller and HVAC performance devices

List Price: C$1,160.00
Your Price: ...

Gateways

UK24BAC

Gateway MP to BACnet MS/TP

List Price: C$1,562.00
Your Price: ...

UK24LON

Gateway MP to LonWorks

List Price: C$1,562.00
Your Price: ...

UK24MOD

Gateway MP to Modbus RTU

List Price: C$1,562.00
Your Price: ...

Sensor Accessories

P475

Auxiliary switch, for 1/2" diameter shafts mount

List Price: C$282.00
Your Price: ...

P475-1

Auxiliary switch, for 1" diameter shafts mount

List Price: C$302.00
Your Price: ...

Not Categorized

ZG-JSL

, Jackshaft Retrofit Linkage with Belimo Rotary Actuators

List Price: C$409.00
Your Price: ...