- Configured Total
- C$1,326.00
ZG-JSLA+LF120-S US
- List Price
- C$1,326.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power Consumption (Running)
- 3.5 W
- Power Consumption (Holding)
- 2 W
- Power Consumption For Wire Sizing
- 6.5 VA
- Auxiliary Switches
- 1x SPDT
- Torque
- 35 in-lb [4 Nm]
- Control Type
- On/Off
- Direction Of Motion Motor
- selectable with switch 0/1
- Direction of Rotation (Fail-Safe)
- Reversible with cw/ccw mounting
- Angle of Rotation
- 95
- Running Time (Motor)
- 75 s / 90°
- Running Time (Fail-safe)
- <25 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories
Mechanical accessory
AV6-20
Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm
List Price: C$116.00
Your Price: ...
KH8
Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm
List Price: C$48.00
Your Price: ...
TOOL-06
Wrench 0.32 in and 0.39 in [8 mm and 10 mm]
ZG-JSL
Linkage kit, Jackshaft RetroFIT+ Linkage with Belimo Rotary Actuators
List Price: C$540.00
Your Price: ...
ZS-260
Explosion proof housing, 16x10x6.435" [406x254x164 mm] (LxWxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators
List Price: C$5,764.00
Your Price: ...
ZS-300
Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)
List Price: C$4,752.00
Your Price: ...
ZS-300-5
Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)
List Price: C$5,750.00
Your Price: ...
Tools
PS-100
Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller
List Price: C$3,153.00
Your Price: ...