- Configured Total
- C$1,254.00
ZG-JSLA+NFX24-SR
- List Price
- C$1,254.00
- *Price subject to change based on options selected
Design Data : Design Data
- Options
- Details
- Downloads
- Product Videos
- Accessories
Specifications
- Actuator Type
- Spring return
- Angle of Rotation
- 95
- Control Type
- DC 2...10 V
- Degree of Protection
- 852
- Electrical Connection
- cable
- Power Consumption (Holding)
- 2.5 W
- Power Consumption (Running)
- 3.5 W
- Protection category
- IP54
- Running Time (Fail-safe)
- <20 s
- Running Time (Motor)
- 95 s / 90°
- Torque
- 90 in-lb [10 Nm]
- Voltage AC/DC
- AC/DC 24 V
Retrofit Custom Solutions
Mechanical Accessories
AV8-25
Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm
K7-2
Shaft clamp reversible, for central mounting, for damper shafts Ø12.7 / 19.0 / 25.4 mm
KH-AFB
Actuator arm, for 3/4" shafts, clamping range Ø10...22 mm, Slot width 8.2 mm
KH10
Damper crank arm Slot width 8.2 mm, clamping range Ø14...25 mm
KH8
Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm
TOOL-06
Wrench 0.32 in and 0.39 in [8 mm and 10 mm]
ZG-AFB
Mounting kit for linkage operation for flat and side installation
ZG-R01
Resistor, to convert a 4...20 mA signal into a 2...10 V control signal
ZS-260
Explosion proof housing, 406x254x164 mm [16x10x6.435"] (LxBxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators
ZS-300
Weather shield, 438x222x140 mm [17-1/4x8-3/4x5-1/2"] (LxBxH)
ZS-300-5
Weather shield, 438x222x140 mm [17-1/4x8-3/4x5-1/2"] (LxBxH)
Electrical Accessories
PTA-250
Convert Pulse Width Modulated Signal to a 2...10 V Signal for Belimo Proportional Actuators
Tools
PS-100
Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller