- Configured Total
- C$1,668.00
ZG-JSLA+NFX24-SR-S
- List Price
- C$1,668.00
- *Price subject to change based on options selected
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 3.5 W
- Power Consumption (Holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 6 VA
- Auxiliary Switches
- 2x SPDT
- Torque
- 90 in-lb [10 Nm]
- Control Type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch 0/1
- Direction of Rotation (Fail-Safe)
- Reversible with cw/ccw mounting
- Manual Override
- 5 mm hex crank (3/16" Allen), supplied
- Angle of Rotation
- 95
- Running Time (Motor)
- 95 s / 90°
- Running Time (Fail-safe)
- <20 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Mechanical accessory
AV8-25
Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm
K7-2
Shaft clamp reversible, for central mounting, for damper shafts ø12.7 / 19.0 / 25.4 mm
KH-AFB
Actuator arm, for 3/4" shafts, clamping range ø10...22 mm, Slot width 8.2 mm
KH10
Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm
KH8
Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm
TOOL-06
Wrench 0.32 in and 0.39 in [8 mm and 10 mm]
ZG-AFB
Mounting kit for linkage operation for flat and side installation
ZG-JSL
Linkage kit, Jackshaft RetroFIT+ Linkage with Belimo Rotary Actuators
ZG-R01
Resistor, to convert a 4...20 mA signal into a 2...10 V control signal
ZS-260
Explosion proof housing, 16x10x6.435" [406x254x164 mm] (LxWxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators
ZS-300
Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)
ZS-300-5
Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)
Electrical accessory
Tools
PS-100
Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller