- Products (10)
- Documents (0)
- General Information (30)
EV300SU-180-250+ARX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet IP, BACnet MS/TP, Modbus RTU, Modbus TCP, MP-Bus, DN 3"[80], Flange, ANSI Class 250, GPM 180
EV400SU-317-250+GRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet IP, BACnet MS/TP, Modbus RTU, Modbus TCP, MP-Bus, DN 4"[100], Flange, ANSI Class 250, GPM 317
EV500SU-495-250+GRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet IP, BACnet MS/TP, Modbus RTU, Modbus TCP, MP-Bus, DN 5"[125], Flange, ANSI Class 250, GPM 495
EV600SU-713-250+GRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet IP, BACnet MS/TP, Modbus RTU, Modbus TCP, MP-Bus, DN 6"[150], Flange, ANSI Class 250, GPM 713
EV300SU-180-250+AKRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet IP, BACnet MS/TP, Modbus RTU, Modbus TCP, MP-Bus, DN 3"[80], Flange, ANSI Class 250, GPM 180
EV400SU-317-250+GKRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet IP, BACnet MS/TP, Modbus RTU, Modbus TCP, MP-Bus, DN 4"[100], Flange, ANSI Class 250, GPM 317
EV500SU-495-250+GKRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet IP, BACnet MS/TP, Modbus RTU, Modbus TCP, MP-Bus, DN 5"[125], Flange, ANSI Class 250, GPM 495
EV600SU-713-250+GKRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet IP, BACnet MS/TP, Modbus RTU, Modbus TCP, MP-Bus, DN 6"[150], Flange, ANSI Class 250, GPM 713
EV250SU-127-250+ARX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet IP, BACnet MS/TP, Modbus RTU, Modbus TCP, MP-Bus, DN 2 1/2"[65], Flange, ANSI Class 250, GPM 127
EV250SU-127-250+AKRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet IP, BACnet MS/TP, Modbus RTU, Modbus TCP, MP-Bus, DN 2 1/2"[65], Flange, ANSI Class 250, GPM 127
Design Data : Design Data