1975
EKS #1: The greater the concentration, the stronger the force.
From knowledge to action
By harnessing their collective years of experience in the HVAC industry and employing a clear, focused strategy, Walter Burkhalter, Anton Heinrich Hütte, Ludwig Linsi, Walter Linsi, Werner Roner, and Karl Stocker establish BELIMO Automation AG in Switzerland.
1976
The actuator reduces installation time by two-thirds.
The First of Many
We revolutionise the HVAC industry with our first motorised damper actuator, which dramatically cuts installation times and sets a new global standard for innovation.
1988
Today, the Danbury branch employs over 400 employees and continues to grow.
Cooking up a Storm
An ambitious journey begins from a kitchen turned warehouse as Belimo takes root in the USA. This marks the humble beginnings of a significant chapter for Belimo USA, firmly establishing Danbury as the heart of its operations.
1988
Belimo grows to 1000 employees, and we produce our one-millionth product.
New Base of Operations
Belimo experiences simultaneous expansion both internationally and domestically. Hinwil becomes, and remains to present day, the global headquarters of Belimo.
1992
This era begins with the Bülomo motor and ends 20 years later with the Halomo.
Raising the Bar
We transition to brushless DC motor technology, resulting in an 80% decrease in energy consumption. The proof-of-concept is demonstrated by Daniel Burkhalter, the son of one of the founders, Walter Burkhalter, and is then further developed until it reaches the production stage.
1995
The Belimo stock value started at 11,40 CHF and has since increased over 5000% in value
Maintaining Independence
Belimo Automation AG goes public on the Swiss Stock Exchange (SIX) to maintain the company's independence and stability for generations to come.
1997
Although sales in Asia only made up 5% of our total sales, it was and still is the region with the highest growth rates.
New Fish, Big Pond
Belimo establishes effective partnerships in Asia, signifying the official entry into the world's largest and fastest-growing market with Belimo Asia Pacific and headquarters in Hong Kong.
1998
EKS #6: The more you occupy yourself with a problem, the deeper you get into the context.
Jump-Starting Innovation
Belimo launches itself into the HVAC water application market with the globe, ball, and pressure equalization valve.
2003
Pressure-independent characterized control valve (PICCV).
A True Flow Controller
We introduce yet another game-changer, the PICCV, which replaces conventional two-way valves. This valve marks a major industry breakthrough in achieving more sustainable and reliable building operations.
2012
The Belimo Energy Valve™ has undergone four generations of development. The innovation never stops.
One for All, All for One
Our most comprehensive valve to date, the Belimo Energy Valve™, is celebrated globally, earning multiple innovation awards for its role in enhancing energy optimisation, system maintenance, and overall control.
2017
Did you know? We spend, on average, 90% of our time indoors.
What Gets Measured, Gets Managed
We unveil our sensor range, showcasing over four decades of unwavering dedication to innovation, reliability, and value.
2019
100 million actuators produced since foundation.
For Buildings, For People
We celebrate the successful launch of our state-of-the-art Room Sensors, designed to enhance energy efficiency, comfort, sustainability, and smart building management in commercial spaces.
2022
EKS #2: It’s not enough to know how, you also have to take action.
Further Action, Forging a Greener Future
The Belimo Climate Foundation comes to fruition. This foundational step embodies our commitment to environmental stewardship and furthers our mission to reduce CO2 emissions through improved HVAC systems in educational, training, and healthcare facilities.
2024
The name BELIMO stems from three words: Beraten (advise), Liefern (deliver), and Montieren (mount).
Smooth Operation, Advanced Functionality
Experienced engineers specially developed the innovative M600 high-performance chip for actuators in the HVAC sector. The M600 takes control valves from Belimo to the next level with intelligent adaptation to dynamic conditions, contributing to overall flexibility, efficiency, and reliability.
Welcome to 50 years of Belimo
We Are Belimo
As we celebrate our anniversary, we reflect on the remarkable 50-year journey Belimo started in 1975. We have proudly become the global leader in the development, production, and sales of field devices for energy-efficient heating, ventilation, and air-conditioning systems, but it doesn't end there. Join us in honouring our achievements, celebrating the present, and peering into the future as we continue to drive innovation and sustainability forward!
0+
Employees Worldwide
0+
Countries
0 MM
Actuators Shipped Annually
0 in 3
Commercial Properties Utilize Our Products
Up to 0%
Energy Savings Delivered By Our Products
0%
Of Annual Revenue Invested in R&D
0/10
Employee Engagement Index
0
UN Sustainable Development Goals Contributed To