Items in your download folder

Download folder is empty
item(s) in download folder

!

SY5-24-MF-T



SY5-24-MF-T

Rotary actuator, 500 Nm, AC/DC 24 V, MFT, 2...10 V, 30 s, 2 x SPDT, IP67, F10/F12, Terminals

List price
CHF 6’280.00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM

BIM / Revit

Accessories

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: CHF 368.00
Your price: ...

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: CHF 31.90
Your price: ...

ZK6-GEN

Connection cable 5 m, A+B: RJ12 6/6

List price: CHF 31.90
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: CHF 600.00
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90

Actuator specifications

Auxiliary switches
2 x SPDT
Control type
DC 2...10 V
Degree of protection
IP67
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Manual override
Temporary with handwheel (non-rotating)
Power consumption (running)
232 W
Running time (motor)
30 s / 90°
Torque
500 Nm
Voltage AC/DC
AC/DC 24 V