P-22RTH-1900A-1
Room Operating Unit Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, Belimo Display App, PC, white, RAL 9003
This product is also available with your customised logo on the front.
Please contact your local Belimo representative for ordering.
- List price
- CHF 154.00
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
Belimo Display App
Belimo Display App, Innovative end-user app for displaying current room values and adjusting setpoints., For NFC-capable Android and iOS smartphones. Compatible devices: 22RT.. and P-22RT...
Installing Belimo Room Sensors and Operating Units
Thanks to spring-loaded terminals and snap-on cover, the installation of our Belimo room units is a matter of seconds. An Optional locking mechanism provides excellent protection against theft and vandalism.
Commissioning with the Belimo Assistant App
The Belimo Assistant app enables simple and flexible parameterization and diagnosis of the active room devices. All you need is an NFC-enabled smartphone.
Powerless Commissioning
Our active Belimo room devices can be parameterized and set up quickly and conveniently via the Belimo Assistant App even without an active power supply.
Room sensors - Designed in Switzerland
Specialized know-how and "Swiss quality" for a comfortable room environment. See the people behind the Belimo room sensors.
Changing the Temperature Setpoint with the Belimo Display App
The Belimo Display App is the most innovative way to access Belimo room sensors and room operating units. With the intuitive end-customer app, the current room values can be displayed and setpoints can be adjusted. Access protection prevents input by unauthorised people.
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Humidity
- Output signal
-
- 0...5 V
- 0...10 V
- 2...10 V
- MP-Bus
- Measuring range humidity
- Default setting: 0...100% RH
- Measuring range temperature
- 0...50°C [32...122°F]
- Communication
- MP-Bus
- Output Voltage [Range]
- 3 x 0...5 V, 0...10 V, 2...10 V
- Output signal active note
-
- Output 0...5 V, 0...10 V (factory setting), 2...10 V selectable via NFC
- min. resistance 5 kΩ
- Display type
- Belimo Display App