R3040-BL3/NRF230A-3-S2-O
Changeover ball valve, 3-way, L-bore, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 1600 kPa, kvs 14 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator fail-safe NO, 10 Nm, AC 100...240 V, 3-point, 90 s, 2 x SPDT, IP54
Actuator supplied separately
- List price
- CHF 918.00
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
Mechanical accessories
EXT-OC-ZRN340
Insulation shell for valve R3.., DN 40, (kvs ≤16 / 31)
only for non-condensing applications
List price: CHF 43.30
Your price: ...
ZR2340
Pipe connector for ball valve, DN 40, G 1 1/2", with internal thread
List price: CHF 41.10
Your price: ...
Electrical accessories
Details
Specifications
Valve specifications
- Angle of rotation
- 90
- Close-off pressure
- 500 kPa
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- kvs
- 14 m³/h
- Pattern
- 3-way
- Pipe connection
- Internal thread
- PN
- 25
Actuator specifications
- Auxiliary switches
- 2 x SPDT
- Control type
- 3-point
- Degree of protection
- IP54
- Electrical connection
- Cable
- Fail-safe function
- Fail-safe
- Manual override
- By means of hand crank and locking switch
- Power consumption (holding)
- 3 W
- Power consumption (running)
- 4 W
- Running time (fail-safe)
- <20 s
- Running time (motor)
- 90 s / 90°
- Torque
- 10 Nm
- Voltage AC/DC
- AC 100...240 V