Items in your download folder

Download folder is empty
item(s) in download folder

!

R3040-16-S3+NRF24A-SR-S2



R3040-16-S3+NRF24A-SR-S2

Characterised control valve, 3-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 1600 kPa, kvs 16 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator fail-safe NC, 10 Nm, AC/DC 24 V, 2...10 V, 90 s, 2 x SPDT, IP54
Actuator fitted

List price
CHF 958.00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CADENAS

Accessories

Mechanical accessories

EXT-OC-ZRN340

Insulation shell for valve R3.., DN 40, (kvs ≤16 / 31)
only for non-condensing applications

List price: CHF 43.30
Your price: ...

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: CHF 162.00
Your price: ...

ZR2340

Pipe connector for ball valve, DN 40, G 1 1/2", with internal thread

List price: CHF 41.10
Your price: ...

Electrical accessories

ZR24-2

Stem heater DN 15...50 (20 W)

List price: CHF 127.00
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1400 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
16 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO

Actuator specifications

Auxiliary switches
2 x SPDT
Control type
DC 2...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
By means of hand crank and locking switch
Power consumption (holding)
2.5 W
Power consumption (running)
3.5 W
Running time (fail-safe)
<20 s
Running time (motor)
90 s / 90°
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V