Items in your download folder

Download folder is empty
item(s) in download folder

!

R3040-16-S3+SR230A/Z

Characterised control valve, 3-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 1600 kPa, kvs 16 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator, 20 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54
Actuator fitted
3 pipe connectors ZR2340 supplied separately

List price
CHF 841.30

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CADENAS

Accessories

Mechanical accessories

EXT-OC-ZRN340

Insulation shell for valve R3.., DN 40, (kvs ≤16 / 31)
only for non-condensing applications

List price: CHF 43.30
Your price: ...

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: CHF 162.00
Your price: ...

ZR2340

Pipe connector for ball valve, DN 40, G 1 1/2", with internal thread

List price: CHF 41.10
Your price: ...

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: CHF 123.00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: CHF 123.00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: CHF 123.00
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: CHF 123.00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: CHF 123.00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: CHF 123.00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: CHF 123.00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: CHF 75.60
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: CHF 101.00
Your price: ...

ZR24-2

Stem heater DN 15...50 (20 W)

List price: CHF 127.00
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1400 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
16 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO

Actuator specifications

Control type
  • Open/close
  • 3-point
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
0.6 W
Power consumption (running)
3 W
Running time (motor)
90 s / 90°
Torque
20 Nm
Voltage AC/DC
AC 100...240 V