R3040-16-S3/NR24A-MOD-J6/Z
Characterised control valve, 3-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 1600 kPa, kvs 16 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator, 10 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 90 s (45...170 s), IP40, Connector socket RJ12
Actuator supplied separately
3 pipe connectors ZR2340 supplied separately
- List price
- CHF 1’025.30
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
EXT-OC-ZRN340
Insulation shell for valve R3.., DN 40, (kvs ≤16 / 31)
only for non-condensing applications
ZR2340
Pipe connector for ball valve, DN 40, G 1 1/2", with internal thread
Electrical accessory
Tools
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
Specifications
Valve specifications
- Pattern
- 3-way
- kvs
- 16 m³/h
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- Flow temperature
- -10...120°C [14...248°F]
- Flow temperature note
-
- At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
- The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
- Close-off pressure
- 1400 kPa
- Differential pressure pmax
- 350 kPa
- Differential pressure note
- 200 kPa for low-noise operation
- Flow characteristic {Tools}
- A – AB: equal percentage; B – AB: linear
- Leakage rate {Tools}
- A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the kvs value
- Pipe connection
- Internal thread
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 3.5 W
- Power consumption (holding)
- 1.4 W
- Power Consumption For Wire Sizing
- 6 VA
- Connection Supply Control
- Connector socket RJ12
- Control type
-
- BACnet MS/TP
- Modbus RTU
- Protection category
- IP40
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1