R3040-16-S3/NRFA-S2
Characterised control valve, 3-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 1600 kPa, kvs 16 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator fail-safe NC, 10 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, 2 x SPDT, IP54
Actuator supplied separately
- List price
- CHF 966.00
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
EXT-OC-ZRN340
Insulation shell for valve R3.., DN 40, (kvs ≤16 / 31)
only for non-condensing applications
List price: CHF 43.30
Your price: ...
ZR2340
Pipe connector for ball valve, DN 40, G 1 1/2", with internal thread
List price: CHF 41.10
Your price: ...
Electrical accessory
Details
Specifications
Valve specifications
- Pattern
- 3-way
- kvs
- 16 m³/h
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- Flow temperature
- -10...120°C [14...248°F]
- Flow temperature note
-
- At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
- The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
- Close-off pressure
- 1400 kPa
- Differential pressure Δpmax
- 350 kPa
- Differential pressure note
- 200 kPa for low-noise operation
- Flow characteristic {Tools}
- A – AB: equal percentage; B – AB: linear
- Leakage rate {Tools}
- A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the kvs value
- Pipe connection
- Internal thread
Actuator specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power consumption (running)
- 6 W
- Power consumption (holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 9.5 VA
- Auxiliary switches
- 2 x SPDT
- Connection Supply Control
- Cable 1 m, 2 x 0.75 mm²
- Connection Auxilary Switch
- Cable 1 m, 6 x 0.75 mm²
- Control type
- Open/close
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2