R7040R16-B3/NR230A-S



R7040R16-B3/NR230A-S

Characterised control valve, 3-way, DN 40, Flange, PN 6, ps 600 kPa, kvs 16 m³/h, Fluid temperature -10...100°C
Rotary actuator, 10 Nm, AC 100...240 V, Open/close, 3-point, 90 s, 1 x SPDT, IP54
Actuator supplied separately

List price
CHF 889.00
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
List price: CHF 146.00
Your price: ...

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: CHF 111.00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: CHF 111.00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: CHF 111.00
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: CHF 111.00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: CHF 111.00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: CHF 111.00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: CHF 111.00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: CHF 68.00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: CHF 91.00
Your price: ...

ZR24-2

Stem heater DN 15...50 (20 W)

List price: CHF 115.00
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
16 m³/h
Pattern
3-way
Pipe connection
Flange
PN
6

Actuator specifications

Auxiliary switches
1 x SPDT
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
0.6 W
Power consumption (running)
3 W
Running time (motor)
90 s / 90°
Torque
10 Nm
Voltage AC/DC
AC 100...240 V