R7050R-B3/NR24A-MOD



R7050R-B3/NR24A-MOD

Changeover ball valve, 3-way, DN 50, Flange, PN 6, ps 600 kPa, kvs 49 m³/h, Fluid temperature -10...100°C
Rotary actuator, 10 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 90 s (45...170 s), IP54
Actuator supplied separately

List price
CHF 1'087.00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

System integration

Current documents

Archive

Success stories

Accessories

Mechanical accessories

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: CHF 146.00
Your price: ...

Electrical accessories

EXT-MU-ZRAB230-24

Application Box for CR..-Roomcontroller

List price: CHF 428.00
Your price: ...

ZR24-2

Stem heating DN 15...50 (20 W)

List price: CHF 115.00
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: CHF 348.00
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
List price: CHF 90.00
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: CHF 30.00
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: CHF 573.00
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
49 m³/h
Pattern
3-way
Pipe connection
Flange
PN
6

Actuator specifications

Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analog)
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
1.2 W
Power consumption (running)
3.5 W
Running time (motor)
90 s / 90°
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V