R7050R-B3/NRF24A-S2



R7050R-B3/NRF24A-S2

Changeover ball valve, 3-way, DN 50, Flange, PN 6, ps 600 kPa, kvs 49 m³/h, -10...100°C
Rotary actuator fail-safe NC, 10 Nm, AC/DC 24 V, Open/close, 75 s, 2 x SPDT, IP54
Actuator supplied separately

List price
CHF 1'109.00
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
List price: CHF 146.00
Your price: ...

Electrical accessories

ZR24-2

Stem heating DN 15...50 (20 W)

List price: CHF 115.00
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
49 m³/h
Pattern
3-way
Pipe connection
Flange
PN
6

Actuator specifications

Auxiliary switches
2 x SPDT
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
6 W
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V