R7050R25-B3+NRC24A-SR



R7050R25-B3+NRC24A-SR

Characterised control valve, 3-way, DN 50, Flange, PN 6, ps 600 kPa, kvs 25 m³/h, -10...100°C
Rotary actuator, 10 Nm, AC/DC 24 V, 2...10 V, 35 s, IP54
Actuator fitted

List price
CHF 1'004.00
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
List price: CHF 146.00
Your price: ...

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: CHF 111.00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: CHF 111.00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: CHF 111.00
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: CHF 111.00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: CHF 111.00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: CHF 111.00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: CHF 111.00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: CHF 68.00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: CHF 91.00
Your price: ...

ZR24-2

Stem heating DN 15...50 (20 W)

List price: CHF 115.00
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
25 m³/h
Pattern
3-way
Pipe connection
Flange
PN
6

Actuator specifications

Control type
DC 2...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
0.2 W
Power consumption (running)
1.5 W
Running time (motor)
35 s / 90°
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V