Items in your download folder

Download folder is empty
item(s) in download folder

!

LRQ24A-SR



LRQ24A-SR

Very fast running rotary actuator, 4 Nm, AC/DC 24 V, 2...10 V, 9 s, IP54

List price
¥4,093.00

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Control type
DC 2...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
2 W
Power consumption (running)
13 W
Running time (motor)
9 s / 90°
Torque
4 Nm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

CAD / BIM

BIM / Revit

Accessories

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: ¥1,593.00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: ¥1,593.00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: ¥1,593.00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: ¥1,593.00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: ¥1,593.00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: ¥1,593.00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: ¥579.00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: ¥815.00
Your price: ...