Items in your download folder

Download folder is empty
item(s) in download folder

!

R2025-S2+LRF230



R2025-S2+LRF230

Open/close ball valve, 2-way, DN 25, Internal thread, Rp 1", PN 40, ps 1600 kPa, kvs 26 m³/h, Fluid temperature -10...120°C
Rotary actuator fail-safe NC, 4 Nm, AC 230 V, Open/close, 75 s, IP54
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
Angle of rotation
90
Close-off pressure
1400 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
26 m³/h
Pattern
2-way
Pipe connection
Internal thread
PN
40
Pressure-independent
NO

Actuator specifications

Control type
Open/close
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
With hand crank, can be fixed in any position
Power consumption (holding)
3 W
Power consumption (running)
5 W
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
4 Nm
Voltage AC/DC
AC 230 V
Downloads

Documentation

Tender texts

CAD / BIM

BIM / Revit

Accessories

Mechanical accessories

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: ¥1,558.00
Your price: ...

ZR2325

Pipe connector for ball valve, DN 25, G 1", with internal thread

List price: ¥131.00
Your price: ...