Items in your download folder

Download folder is empty
item(s) in download folder

!

R3020-S1+TRF24-S



R3020-S1+TRF24-S

Changeover ball valve, 3-way, DN 20, Internal thread, Rp 3/4", PN 40, ps, kvs 12 m³/h, Fluid temperature -10...120°C
Rotary actuator fail-safe NC, 2.5 Nm, AC/DC 24 V, Open/close, 75 s, 1 x SPDT, IP42
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
1400 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
12 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
40
Pressure-independent
NO

Actuator specifications

Auxiliary switches
1 x SPDT
Control type
Open/close
Degree of protection
IP42
Electrical connection
Cable
Fail-safe function
Fail-safe
Power consumption (holding)
1.5 W
Power consumption (running)
2.5 W
Running time (fail-safe)
<75 s
Running time (motor)
75 s / 90°
Torque
2.5 Nm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

Tender texts

CAD / BIM

BIM / Revit

Accessories

Mechanical accessories

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: ¥1,558.00
Your price: ...

ZR2320

Pipe connector for ball valve, DN 20, G 3/4", with internal thread

List price: ¥108.00
Your price: ...