Items in your download folder

Download folder is empty
item(s) in download folder

!

R2015-4-S1+TR230-3

Characterised control valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, kvs 4 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator, 2 Nm, AC 230 V, 3-point, 105 s, IP40
Actuator fitted

List price
¥1,933.00

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1400 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
4 m³/h
Pattern
2-way
Pipe connection
Internal thread
PN
40
Pressure-independent
NO

Actuator specifications

Control type
3-point
Degree of protection
IP40
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With hand crank
Power consumption (running)
1 W
Running time (motor)
105 s / 90°
Torque
2 Nm
Voltage AC/DC
AC 230 V
Downloads

Documentation

Tender texts

CAD / BIM

Accessories

Mechanical accessories

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: ¥1,605.00
Your price: ...

ZR2315

Pipe connector for ball valve, DN 15, G 1/2", with internal thread

List price: ¥112.00
Your price: ...