R2080-150-S4

Characterised control valve, 2-way, DN 80, Internal thread, Rp 3", PN 25, ps 1600 kPa, kvs 150 m³/h, Fluid temperature -18...100°C

List price
¥4,446.00

Design data: Design data

  • Details
  • Downloads
Details

Specifications

Close-off pressure
700 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
150 m³/h
Pattern
2-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO
Downloads

Documentation

CAD / BIM / VDI

CAD data 3D

BIM / Revit