Specifications
Valve specifications
- Angle of rotation
- 90
- Close-off pressure
- 1400 kPa
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- kvs
- 1.6 m³/h
- Pattern
- 3-way
- Pipe connection
- Internal thread
- PN
- 40
- Pressure-independent
- NO
Actuator specifications
- Control type
- 3-point
- Degree of protection
- IP42
- Electrical connection
- Cable
- Fail-safe function
- Fail-safe
- Power consumption (holding)
- 1 W
- Power consumption (running)
- 2.5 W
- Running time (fail-safe)
- <25 s
- Running time (motor)
- 90 s / 90°
- Torque
- 2.5 Nm
- Voltage AC/DC
- AC 24 V