Items in your download folder

Download folder is empty
item(s) in download folder

!

H7125D-T+EV230A-TPC



H7125D-T+EV230A-TPC

3-way globe valve, 3-way, DN 125, Flange, Rp 5", PN 16, ps 1600 kPa, kvs 250 m³/h, Fluid temperature 0...150°C
Globe valve actuator, 2500 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 40 mm, IP54, Terminals with cable
Actuator fitted

List price
¥28,080.00

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Valve specifications

Fluid
Cold, warm and hot water, water with glycol up to max. 50% vol.
kvs
250 m³/h
Pattern
3-way
Pipe connection
Flange
PN
16
Pressure-independent
NO

Actuator specifications

Control type
  • Open/close
  • 3-point
Degree of protection
IP54
Electrical connection
Terminals with cable
Fail-safe function
Non fail-safe
Force
2500 N
Manual override
With push-button, can be locked
Power consumption (holding)
1 W
Power consumption (running)
5.5 W
Running time (motor)
150 s / 40 mm
Stroke
40 mm
Voltage AC/DC
AC 100...240 V
Downloads

Documentation

Tender texts

CAD / BIM

BIM / Revit

Accessories

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: ¥1,722.00
Your price: ...