Specifications
Valve specifications
- Fluid
- Cold, warm and hot water, water with glycol up to max. 50% vol.
- kvs
- 250 m³/h
- Pattern
- 3-way
- Pipe connection
- Flange
- PN
- 16
- Pressure-independent
- NO
Actuator specifications
- Control type
- DC 0.5...10 V
- Degree of protection
- IP54
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Force
- 4500 N
- Manual override
- With push-button, can be locked
- Power consumption (holding)
- 1.5 W
- Power consumption (running)
- 6 W
- Running time (motor)
- 150 s / 50 mm
- Stroke
- 40 mm
- Voltage AC/DC
- AC/DC 24 V