H350S-P+NVK24A-MP-TPC



H350S-P+NVK24A-MP-TPC

Stainless steel globe valve, 3-way, DN 50, Internal thread, Rp 2", PN 25, ps 2500 kPa, kvs 40 m³/h, Fluid temperature 0...130°C
Globe valve actuator fail-safe NC / NO, 1000 N, AC/DC 24 V, MP-Bus, 150 s (90...150 s), Stroke 20 mm, IP54, Terminals with cable
Actuator fitted

Please contact your local Sales Representative for ordering.

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Valve specifications

Fluid
Cold, warm and hot water, water with glycol up to max. 50% vol.
kvs
40 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
25
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
1000 N
Manual override
With push-button
Power consumption (holding)
1.5 W
Power consumption (running)
2.5 W
Running time (fail-safe)
35 s
Running time (motor)
150 s / 20 mm
Stroke
20 mm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

Accessories

Mechanical accessories

ZNV-C

Spare coupling

List price: ¥142.00
Your price: ...

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: ¥1,565.00
Your price: ...

Service tools

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: ¥913.00
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: ¥228.00
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

Please contact your local Sales Representative for ordering.

UK24MOD

Gateway MP to Modbus RTU

Please contact your local Sales Representative for ordering.