H6100SP-S+EVK24A-MP-TPC



H6100SP-S+EVK24A-MP-TPC

2-way globe valve, 2-way, DN 100, Flange, Rp 4", PN 16, ps 1600 kPa, kvs 160 m³/h, Fluid temperature 0...150°C
Globe valve actuator fail-safe NC / NO, 2500 N, AC/DC 24 V, MP-Bus, 150 s (90...150 s), Stroke 40 mm, IP54, Terminals with cable
Actuator fitted

Please contact your local Sales Representative for ordering.

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Valve specifications

Close-off pressure
1600 kPa
Fluid
Cold, warm and hot water, water with glycol up to max. 50% vol.
kvs
160 m³/h
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
2500 N
Manual override
With push-button
Power consumption (holding)
1.5 W
Power consumption (running)
5 W
Running time (fail-safe)
35 s
Running time (motor)
150 s / 40 mm
Stroke
40 mm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

CAD / BIM / VDI

CAD data 3D

BIM / Revit

Accessories

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: ¥1,565.00
Your price: ...

Service tools

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: ¥913.00
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: ¥228.00
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

Please contact your local Sales Representative for ordering.

UK24MOD

Gateway MP to Modbus RTU

Please contact your local Sales Representative for ordering.