H6125SP-T+RV24A-MF



H6125SP-T+RV24A-MF

2-way globe valve, 2-way, DN 125, Flange, Rp 5", PN 16, ps 1600 kPa, kvs 250 m³/h, Fluid temperature 0...150°C
Globe valve actuator, 4500 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 50 mm, IP54
Actuator fitted

List price
¥26,741.00

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Valve specifications

Close-off pressure
1600 kPa
Fluid
Cold, warm and hot water, water with glycol up to max. 50% vol.
kvs
250 m³/h
Pattern
2-way
Pipe connection
Flange
PN
16
Pressure-independent
NO

Actuator specifications

Control type
DC 2...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Force
4500 N
Manual override
With push-button, can be locked
Power consumption (holding)
1.5 W
Power consumption (running)
6 W
Running time (motor)
150 s / 50 mm
Stroke
40 mm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

Accessories

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: ¥1,565.00
Your price: ...

Service tools

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: ¥913.00
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: ¥228.00
Your price: ...