H6150SP-T+EV24A-SZ-TPC



H6150SP-T+EV24A-SZ-TPC

2-way globe valve, 2-way, DN 150, Flange, Rp 4", PN 16, ps 1600 kPa, kvs 350 m³/h, Fluid temperature 0...150°C
Globe valve actuator, 2500 N, AC/DC 24 V, 0.5...10 V, 150 s, Stroke 40 mm, IP54, Terminals with cable
Actuator fitted

List price
¥27,765.00

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Valve specifications

Close-off pressure
1600 kPa
Fluid
Cold, warm and hot water, water with glycol up to max. 50% vol.
kvs
350 m³/h
Pattern
2-way
Pipe connection
Flange
PN
16
Pressure-independent
NO

Actuator specifications

Control type
DC 0.5...10 V
Degree of protection
IP54
Electrical connection
Terminals with cable
Fail-safe function
Non fail-safe
Force
2500 N
Manual override
With push-button, can be locked
Power consumption (holding)
1.5 W
Power consumption (running)
4 W
Running time (motor)
150 s / 40 mm
Stroke
40 mm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

CAD / BIM / VDI

BIM / Revit

Accessories

Not categorised

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: ¥1,565.00
Your price: ...