H780D-R+AVK230A-3



H780D-R+AVK230A-3

3-way globe valve, 3-way, DN 80, Flange, Rp 3", PN 16, ps 1600 kPa, kvs 100 m³/h, Fluid temperature 0...150°C
Globe valve actuator fail-safe NC / NO, 2000 N, AC 100...240 V, 3-point, 150 s, Stroke 32 mm, IP54
Actuator fitted

Please contact your local Sales Representative for ordering.

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Valve specifications

Close-off pressure
200 kPa
Fluid
Cold, warm and hot water, water with glycol up to max. 50% vol.
kvs
100 m³/h
Pattern
3-way
Pipe connection
Flange
PN
16
Pressure-independent
NO

Actuator specifications

Control type
3-point
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Fail-safe
Force
2000 N
Manual override
With push-button
Power consumption (holding)
1.5 W
Power consumption (running)
3.5 W
Running time (fail-safe)
35 s
Running time (motor)
150 s / 32 mm
Stroke
30 mm
Voltage AC/DC
AC 100...240 V
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

Accessories

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: ¥1,565.00
Your price: ...