H780S-R+EV230A-TPC



H780S-R+EV230A-TPC

3-way globe valve, 3-way, DN 80, Flange, Rp 3", PN 16, ps 1600 kPa, kvs 100 m³/h, Fluid temperature 0...150°C
Globe valve actuator, 2500 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 40 mm, IP54, Terminals with cable
Actuator fitted

List price
¥15,597.00

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Valve specifications

Close-off pressure
200 kPa
Fluid
Cold, warm and hot water, water with glycol up to max. 50% vol.
kvs
100 m³/h
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
2500 N
Manual override
With push-button, can be locked
Power consumption (holding)
1 W
Power consumption (running)
5.5 W
Running time (motor)
150 s / 40 mm
Stroke
30 mm
Voltage AC/DC
AC 100...240 V
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

Accessories

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: ¥1,565.00
Your price: ...