H780S-R+EVK24A-3-TPC



H780S-R+EVK24A-3-TPC

3-way globe valve, 3-way, DN 80, Flange, Rp 3", PN 16, ps 1600 kPa, kvs 100 m³/h, Fluid temperature 0...150°C
Globe valve actuator fail-safe NC / NO, 2500 N, AC 24 V, 3-point, 150 s, Stroke 40 mm, IP54, Terminals with cable
Actuator fitted

Please contact your local Sales Representative for ordering.

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Valve specifications

Close-off pressure
200 kPa
Fluid
Cold, warm and hot water, water with glycol up to max. 50% vol.
kvs
100 m³/h
Pattern
3-way
Pipe connection
Flange
PN
16
Pressure-independent
NO

Actuator specifications

Control type
3-point
Electrical connection
Terminals with cable
Fail-safe function
Fail-safe
Force
2500 N
Manual override
With push-button
Power consumption (running)
4.5 W
Running time (fail-safe)
35 s
Running time (motor)
150 s / 40 mm
Voltage AC/DC
AC 24 V
Downloads

Documentation

CAD / BIM / VDI

CAD data 3D

BIM / Revit

Accessories

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: ¥1,565.00
Your price: ...